This section explains using expanded specifications.
-
Allocation of function and data to section
Describing assembler instruction
Inline expansion
Controlling interrupt level
Interrupt/Exception processing handler
Disabling or enabling maskable interrupts
Intrinsic functions
Structure type packing
Bit field assignment
Core number specification (for a multi-core device)
Specifying alignment value for branch destination addresses
Detection of stack smashing [Professional Edition only]
Half-precision floating-point type [Professional Edition only] [V1.05.00 or later]
Detection of writing to control registers or insertion of synchronization processing [Professional Edition only] [V1.06.00 or later]
__has_include [V2.08 or later]